- Article no.:
- SV 9340750
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 8
- Rated current max.
- 40 A
- Rated operating voltage
- 690 V, 3~
- Electrical ratings UL (SCCR)
- 30 kA - 600 V, Fuse Class K5 max. 60 A, JDDZ/7
- 30 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- 65 kA - 600 V, Fuse Class J max. 60 A, JDDZ/7
- 65 kA - 480 V, Manual Motor Controller max. 63 A, NLRV/7
- 65 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- For bar systems with centre-to-centre spacing
- 60 mm
- Length of connection cable
- 130 mm
- Support rail type
- without support frame, 1 x 15 x 35 mm
- Note
- The technical data may vary for UL applications
- Number of poles
- 3-pole
- Dimensions
- Width: 55 mm
Height: 208 mm
- Support rails Qty/height
- 1 / 15 mm
- To fit busbars
- Height: 5, 10 mm
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 0.34 kg
- Gross weight
- 0.381 kg
- Copper weight (kg per piece)
- 0.088
- Customs tariff number
- 85369095
- EAN
- 4028177673854
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV OM adaptor, 40 A, 690 V, 3-pole, connection cable AWG 8, WH: 55x208 mm, metal support rail