Twin cord for OM adaptors with spring terminal block 2.5 – 16 mm²

Article number: SV 9340830

Pre-assembled connection cables for individual connection of up to two switchgear units per adaptor.

Article number:
SV 9340830
Product description
Pre-assembled connection cables for individual connection of up to two switchgear units per adaptor.
Material
PVC insulation
Temperature resistant to 105 °C
Wire ends with ultrasonic wire-end compression at both ends
Note
AWG = American Wire Gauge
AWG
AWG|8 = 8.37|mm² ≙ 10|mm²
Dimensions
Length: 140 mm, 250 mm
Packs of
6 pc(s).
Net weight
0.18 kg
Gross weight
0.248 kg
Copper weight (kg per piece)
0.02
Customs tariff number
85444290
EAN
4028177673861
ETIM 9
EC000839
ECLASS 8.0
27400613
Product description
SV Twin cord, AWG 8, L1: 140 mm, L2: 250 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions