Cable set for OM adaptors with spring terminal block

Article number: SV 9340850

Pre-assembled connection cables for individual connection of switchgear.

Article number:
SV 9340850
Product description
Pre-assembled connection cables for individual connection of switchgear, top-mounted on OM adaptors with tension spring clamps.
Material
PVC insulation
Temperature resistant to 105 °C
Wire ends with ultrasonic wire-end compression at both ends
Note
AWG = American Wire Gauge
AWG
AWG|14 = 2.08|mm² ≙ 2,5|mm²
Dimensions
Length: 140 mm
Packs of
15 pc(s).
Net weight
0.03 kg
Gross weight
0.058 kg
Copper weight (kg per piece)
0.002
Customs tariff number
85444290
EAN
4028177502703
ETIM 9
EC000839
ECLASS 8.0
27062302
Product description
SV Cable set, AWG 14, L: 140 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions