- Article number:
- SV 9340930
- Design
- with plug-in cable outlet
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- Chassis: RAL 7035
- Supply includes
- Connector with connection facility for 3 main contacts (1.5 – 4 mm²)
- Rated current max.
- 25 A
- Rated operating voltage
- 690 V, 3~
- For bar systems with centre-to-centre spacing
- 60 mm
- Support rail type
- Support frame, 1 x TS 55D, 1 x TS 55D-V
- Number of poles
- 3-pole
- Connector outlet
- Connector with connection facility for 3 main contacts (1.5 – 4 mm²)
- Dimensions
- Width: 55 mm
Height: 208 mm - Connection of round conductors
- 1.5 ‐ 4 mm²
- Support rails Qty/height
- 2 / 10 mm
- To fit busbars
- Height: 5, 10 mm
- Support frame (W x H)
- 55 mm x 170 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.332 kg
- Copper weight (kg per piece)
- 0.025
- Customs tariff number
- 85369095
- EAN
- 4028177555471
- ETIM 9
- EC001531
- ETIM 8
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV OM adaptor, 25 A, 690 V, 3-pole, with plug-in cable outlet, WH: 55x208 mm, support frame, support rail TS 55D, TS 55D-V
- Documentation
- Instructions
- Safety instructions
OM adaptor 25 A premium
OM adaptor 25 A premium, 3-pole
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55x 170 mm
Support frame support: -
PinBlock: -
Connector outlet: with connection facility
for 3 main contacts
Support rail: -
System:
Rittal RiLine60
OM adaptor 25 A premium, 3-pole
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55x 170 mm
Support frame support: -
PinBlock: -
Connector outlet: with connection facility
for 3 main contacts
Support rail: -
System:
Rittal RiLine60