Rear contact hazard protection of a busbar assembly.
- Article number:
- SV 9342100
- Product description
- For rear contact hazard protection of the busbar assembly.
- Material
- Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Note
- May be cut individually to required length
- Number of poles
- 3-pole
- To fit busbar system
- PLS 1600, 3-pole
- To fit Model No.
- 9342.000
- 9342.050
- Dimensions
- Length: 500 mm
- To fit
- Width: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.218 kg
- Gross weight
- 1.22 kg
- Customs tariff number
- 85472000
- EAN
- 4028177503526
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV Base tray, L: 500 mm (PLS 1600)
- Approvals
- UL + C-UL (listed)