- Article no.:
- SV 9342200
- Material
- Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Rated current max.
- 63 A
- Rated operating voltage
- 690 V, 3~
- Electrical ratings UL (SCCR)
- 65 kA - 600 V, Fuse Class J max. 60 A, JDDZ/7
- 65 kA - 480 V, Manual Motor Controller max. 65 A, NLRV/7
- Cable outlet
- Top
- For bar systems with centre-to-centre spacing
- 60 mm
- Note
- The technical data may vary for UL applications
- UL approval only applies in conjunction with AC application
- The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
- Number of poles
- 3-pole
- Dimensions
- Width: 20 mm
Height: 215 mm - Connection of round conductors, fine wire with wire end ferrule
- 2.5 ‐ 10 mm²
- Connection of round conductors, single-wire
- 2.5 ‐ 10 mm²
- Connection of round conductors, multi-wire
- 2.5 ‐ 10 mm²
- To fit busbars
- Height: 5, 10 mm
- Approvals
- UL
- For bar thickness
- 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.199 kg
- Gross weight
- 0.206 kg
- Copper weight (kg per piece)
- 0.019
- Customs tariff number
- 85369010
- EAN
- 4028177503595
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV Connection adaptor, 63 A, 690 V, 3-pole, cable outet top, round conductor connection 2,5-10 mm²
- Documentation
- Instructions
- Safety instructions
Connection adapter 63 A
Connection adaptor 63 A 3-pole,
cable outlet at the top
for busbar thickness 5/10 mm and PLS 800 /1600
Type of connection
Round conductor, fine wire with wire end ferrule:
2.5 - 10 qmm
Round conductor, multi-wire: 2.5 - 10 qmm
Round conductor, solid: 2.5 - 10 qmm
For UL applications: AWG 6-10
System:
Rittal RiLine60
Connection adaptor 63 A 3-pole,
cable outlet at the top
for busbar thickness 5/10 mm and PLS 800 /1600
Type of connection
Round conductor, fine wire with wire end ferrule:
2.5 - 10 qmm
Round conductor, multi-wire: 2.5 - 10 qmm
Round conductor, solid: 2.5 - 10 qmm
For UL applications: AWG 6-10
System:
Rittal RiLine60