Connection space cover for NH fuse-switch disconnectors

Article number: SV 9344530

For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.

Article number:
SV 9344530
Product description
For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.
Material
Polyamide
Colour
RAL 7035
For size
1
Packs of
2 pc(s).
Net weight
0.14 kg
Gross weight
0.148 kg
Customs tariff number
85472000
EAN
4028177540866
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Connection space cover, for NH fuse-switch disconnector, size 1
Data sheets
Technical details