Fuse holders up to 60 A, 3-pole. Simple mounting on support rails or via OM component adaptors on busbars.
- Article number:
- SV 9345005
- Design
- For category CC fuse type
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Connection for round conductor
- AWG 8 - 18
- Note
- For snap-on mounting on 35 mm (7.5 mm/15 mm high) support rails to DIN EN 60 715 or RiLine component adaptor combinations (OM adaptors/supports)
- Type of electrical connection
- Box terminal
- For fuse type (class)
- CC
- Rated operating current max.
- 30 A
- Rated operating voltage
- 600 V, 3~
- Fuse standard
- UL 248-4
- Test specification
- UL 4248-1
- UL 4248-4
- UL 4248-8
- Note on Model No.
- Not suitable for accommodating fuses 10 x 38 mm to IEC 60 269-2/-4/-6
- Dimensions
- Width: 54 mm
Height: 81 mm - Connection of round conductors
- 0.75 ‐ 25 mm²
- To fit fuses
- Diameter: 10 mm
Length: 38 mm - Voltage range for indicator lights
- 110 ‐ 600 V
- Electrical ratings UL (SCCR)
- 200 kA - 600 V, Fuse Class CC max. 30 A, JDDZ/7
- Number of poles
- 3-pole
- Round conductor cross-section
- 0.75 ‐ 25 mm²
- Packs of
- 4 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.634 kg
- Copper weight (kg per piece)
- 0.018
- Customs tariff number
- 85369095
- EAN
- 4028177805385
- ETIM 9
- EC001644
- ECLASS 8.0
- 27400613
- Product description
- SV Fuseholder, Class CC, 30 A, 600 V, 3-pole, (60 mm)
- Documentation
- Instructions
- Safety instructions