Fuse holders 31 A to 60 A

Article number: SV 9345.015

Fuse holders up to 60 A, 3-pole. Simple mounting on support rails or via OM component adaptors on busbars.

Article number:
SV 9345.015
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Connection for round conductor
AWG 1 - 18
For fuse type (class)
J
Rated operating current max.
30 A
Rated operating voltage
600 V, 3~
Fuse standard
UL 248-8
Note
For snap-on mounting on 35 mm (7.5 mm/15 mm high) support rails to DIN EN 60 715 or RiLine component adaptor combinations (OM adaptors/supports)
Test specification
UL 4248-1
UL 4248-4
UL 4248-8
Dimensions
Width: 108 mm
Height: 115 mm
Connection of round conductors
1.5 ‐ 50 mm²
To fit fuses
Diameter: 21 mm
Length: 57 mm
Voltage range for indicator lights
110 ‐ 600 V
Electrical ratings UL (SCCR)
200 kA - 600 V, Fuse Class J max. 30 A, JDDZ/7
Number of poles
3-pole
Packs of
2 pc(s).
Net weight
0.84 kg
Gross weight
0.966 kg
Copper weight (kg per piece)
0.072
Customs tariff number
85361090
EAN
4028177805392
ETIM 9
EC001900
ECLASS 8.0
27400613
Product description
SV Fuseholder, Class J, 30 A, 600 V, 3-pole, (60 mm)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram