Circuit-breaker adaptor for universal, simplified assembly of circuit-breakers.
- Article number:
- SV 9345700
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Supply includes
- Connection straps
Sliding blocks - Rated current max.
- 630 A
- Rated operating voltage
- 690 V, 3~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 600 A, DIVQ/7
- Cable outlet
- Top
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 3-pole
- Note on Model No.
- When using the Siemens VL630 switchgear, insert strip 9342.720 is additionally required
- Dimensions
- Width: 140 mm
Height: 345 mm - To fit busbars
- Height: 5, 10 mm
- To fit manufacturer (model)
- ABB (S5, T5, T5 UL)
- Allen Bradley (140U-L)
- Eaton (NZM3, NZM3 UL/630 A)
- GE (FG630)
- Legrand (DPX 630)
- Mitsubishi (NF630-SEW/HEW/REW)
- OEZ (BH630N, BH630S)
- Schneider Electric (NS(X)630, NSJ600)
- Schrack (MC3)
- Siemens (VL630, 3VA24, 3VT3, 3V10 73, 3RV13 73, 3RV13 74, 3VA64)
- Terasaki (E630, S630)
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 3.6 kg
- Gross weight
- 3.808 kg
- Copper weight (kg per piece)
- 2.44
- Customs tariff number
- 85369095
- EAN
- 4028177680005
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV Circuit-breaker component adaptor, 630 A, 690 V, 3-pole, cable outlet top, with connection straps
- Documentation
- Instructions
- Safety instructions