Ex enclosure with hinged door, stainless steel
- Article number:
- KEL 9402600
- Design
- Ex enclosures
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EC
- Ambient temperature range: -30 °C...+80 °C
- The specified temperatures may be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Door: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Mounting plate: Sheet steel - Surface finish
- Enclosure: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated - Supply includes
- Enclosure
Door
Mounting plate - Dimensions
- Width: 380 mm
Height: 300 mm
Depth: 155 mm - Dimensions mounting plate (W x H)
- 334 mm x 275 mm
- Certificate IEC EX PTB 09.0035U
- Yes
- Certificate PTB 02 ATEX 1082U
- Yes
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit - IP protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 4X
- Type rating to 508A
- Type 1
- Type 4
- Type 4X
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 7.12 kg
- Gross weight
- 7.26 kg
- Customs tariff number
- 94032080
- EAN
- 4028177138711
- ETIM 9
- EC002503
- ECLASS 8.0
- 27180502
- Product description
- KEL Ex enclosure, WHD: 380x300x155 mm, Stainless steel 1.4301, with mounting plate, Empty enclosure with hinged door
- Documentation
- Instructions