Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.
- Article number:
- PK 9508050
- Design
- PK enclosure with solid cover
- Material
- Enclosure: Fibreglass-reinforced polycarbonate
Cover: Fibreglass-reinforced polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene - Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws - Dimensions
- Width: 130 mm
Height: 94 mm
Depth: 57 mm - Protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 4X
- IK Code
- IK08
- Cable entry (quantity x diameter)
- M16/M20
- No. of metric knockouts
- 10 x M16/M20
- Operating temperature range
- -35 °C...80 °C
- Basic material
- Polycarbonate
- Packs of
- 4 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.86 kg
- Customs tariff number
- 84879090
- EAN
- 4028177490192
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- PK Polycarbonate enclosure, WHD: 130x94x57 mm, fibreglass-reinforced polycarbonate, with knockouts, with grey cover
Polycarbonat-Gehäuse mit Vorprägungen
Polycarbonate enclosure with solid cover with knockouts
Enclosure: Fibreglass-reinforced polycarbonate
with knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 130 x 94 x 57 mm
Polycarbonate enclosure with solid cover with knockouts
Enclosure: Fibreglass-reinforced polycarbonate
with knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 130 x 94 x 57 mm