Rear contact hazard protection of the Mini-PLS assembly.
- Article number:
- SV 9606000
- Material
- Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Length
- 700 mm
- To fit busbar system
- Mini-PLS
- Dimensions
- Length: 700 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.62 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 85472000
- EAN
- 4028177140622
- ETIM 9
- EC002498
- ECLASS 8.0
- 27379201
- Product description
- SV Mini-PLS base tray, L: 700 mm
- Approvals
- UR + C-UR (recognized)
Rittal Mini-PLS base tray section
Length: 700 mm
For 800 mm wide Rittal PS/TS/ES enclosures
Material: thermally modified hard PVC
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO
Length: 700 mm
For 800 mm wide Rittal PS/TS/ES enclosures
Material: thermally modified hard PVC
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO