Mini-PLS component adaptor

Article number: SV 9615000

Maximum rated current from 12 A to 100 A.

Article number:
SV 9615000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Connection cables (AWG)
AWG 12
Rated operating voltage
690 V, 3~
Rated current max.
25 A
Dimensions
Width: 54 mm
Height: 160 mm
Support rails Qty/height
1 / 15 mm
Packs of
1 pc(s).
Net weight
0.31 kg
Gross weight
0.34 kg
Copper weight (kg per piece)
0.041
Customs tariff number
85369095
EAN
4028177140769
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Mini-PLS component adaptor, 25 A, 690 V, 3-pole, connection cable AWG 12, WH: 54x160 mm, support rail H: 15 mm
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details