Component adaptor 3-pole

Article number: SV 9635300

For assembly of switchgear and protective gear.

Article number:
SV 9635300
Design
With integral fuse holder
Function principle
For mechanical attachment and direct contacting of electrical equipment on the board
Material
Polyamide
Fire protection corresponding to UL 94
Colour
RAL 7035
Note
The technical data may vary for UL applications
Rated current max.
16 A
Rated operating voltage
690 V (AC)
600 V (DC)
Number of poles
3-pole
For fuse type (class)
CC
Electrical ratings UL
Rated operating voltage (max.) UL: 600 V AC
Connection cables (AWG)
AWG 14
Length of connection cable
125 mm
Support rails Qty/height
1 / 10 mm
Support rail type
static
Dimensions
Width: 22.5 mm
Height: 160 mm
Depth: 80 mm
Packs of
1 pc(s).
Net weight
0.124 kg
Gross weight
0.134 kg
Copper weight (kg per piece)
0.02
Customs tariff number
85369095
EAN
4028177817388
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Component adaptor, 16 A, 690 V (AC), 600 V (DC), 3-pole, for fuse 10x38 mm/Class CC, connection cable AWG 14 (L: 125 mm), WH: 22,5x160 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions