Component adaptor 3-pole

Article number: SV 9635310

For assembly of switchgear and protective gear.

Article number:
SV 9635310
Design
Basic
Function principle
For mechanical attachment and direct contacting of electrical equipment on the board
Material
Polyamide
Fire protection corresponding to UL 94
Colour
RAL 7035
Note
The technical data may vary for UL applications
Rated current max.
16 A
Rated operating voltage
600 V (DC), 3~
690 V (AC), 3~
Number of poles
3-pole
Electrical ratings UL
Rated operating voltage (max.) UL: 600 V AC
Connection cables (AWG)
AWG 14
Length of connection cable
120 mm
Support rails Qty/height
1 / 10 mm
Support rail type
static
Dimensions
Width: 45 mm
Height: 160 mm
Depth: 34.5 mm
Packs of
4 pc(s).
Net weight
0.4 kg
Gross weight
0.426 kg
Copper weight (kg per piece)
0.024
Customs tariff number
85369095
EAN
4028177817371
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Component adaptor (Basic), 16 A, 690 V (AC), 600 V (DC), 3-pole, connection cable AWG 14 (L: 120 mm), WH: 45x160 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions