For assembly of switchgear and protective gear.
- Article number:
- SV 9635340
- Design
- Comfort
- Function principle
- For mechanical attachment and direct contacting of electrical equipment on the board
- Material
- Polyamide
Fire protection corresponding to UL 94 - Colour
- RAL 7035
- Note
- The technical data may vary for UL applications
- Rated current max.
- 25 A
- Rated operating voltage
- 600 V (DC), 3~
- 690 V (AC), 3~
- Number of poles
- 3-pole
- Electrical ratings UL
- Rated operating voltage (max.) UL: 600 V AC
- Connection cables (AWG)
- AWG 12
- Length of connection cable
- 100 mm
- Support rails Qty/height
- 1 / 10 mm
- Support rail type
- adjustable
- Dimensions
- Width: 45 mm
Height: 160 mm
Depth: 34.5 mm - Packs of
- 4 pc(s).
- Net weight
- 0.512 kg
- Gross weight
- 0.518 kg
- Copper weight (kg per piece)
- 0.03
- Customs tariff number
- 85369095
- EAN
- 4028177817340
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV Component adaptor (Comfort), 25 A, 690 V (AC), 600 V (DC), 3-pole, connection cable AWG 12 (L: 100 mm), WH: 45x160 mm
- Documentation
- Instructions
- Safety instructions