Positioner for Comfort component adaptors

Article number: SV 9635620

For attaching starter and reversing combinations on the Comfort component adaptor with adjustable support rail.

Article number:
SV 9635620
Product description
For attaching equipment and reverser combinations.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 9005
Dimensions
Width: 45 mm
Height: 47.5 mm
To fit manufacturer (model)
Eaton (PKZ/PKE size 0)
Packs of
10 pc(s).
Net weight
0.05 kg
Gross weight
0.121 kg
Customs tariff number
73269098
EAN
4028177817258
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Positioner, for component adaptor (Comfort), WH: 45x35 mm