For the connection of laminated flat copper bars.
- Article number:
- SV 9640350
- Product description
- For the connection of laminated flat copper bars.
- Material
- Connection plate: E-Cu
Thrust piece: Stainless steel - Supply includes
- Assembly parts
- To fit busbars
- Maxi-PLS 45 S/45
- Clamping area for laminated copper bars (W x H)
- 100 x 20 mm
- Packs of
- 3 pc(s).
- Net weight
- 1.659 kg
- Gross weight
- 1.96 kg
- Copper weight (kg per piece)
- 0.27
- Customs tariff number
- 73269098
- EAN
- 4028177238695
- ETIM 9
- EC002498
- ECLASS 8.0
- 27379201
- Product description
- SV Connection plate, clamping area WH: 100x20 mm, (Maxi-PLS 1600/2000)
- Documentation
- Instructions
- Safety instructions