For connecting cables with ring terminals
- Article number:
- SV 9640370
- Product description
- For connecting cables with ring terminals.
- Material
- Terminal stud: Steel, zinc-plated
Sliding block: Copper alloy - Supply includes
- Terminal studs
Sliding blocks
Assembly parts - To fit busbars
- Maxi-PLS 45 S/45
- Dimensions
- Thread: M12
Thread length: 30 mm - Packs of
- 3 pc(s).
- Net weight
- 0.216 kg
- Gross weight
- 0.22 kg
- Customs tariff number
- 73181535
- EAN
- 4028177238701
- ETIM 9
- EC002498
- ECLASS 8.0
- 27379201
- Product description
- SV Terminal stud, M12, L: 30 mm, (Maxi-PLS 1600/2000)
- Documentation
- Instructions
- Safety instructions