For attaching connection components such as ring terminals.
- Article number:
- SV 9640940
- Product description
- For individual connection options.
- Material
- Steel
- Supply includes
- Assembly parts
- To fit busbars
- Maxi-PLS 45 S/45
- Maxi-PLS 60
- Dimensions
- Thread: M8
Thread length: 35 mm - Packs of
- 6 pc(s).
- Net weight
- 0.102 kg
- Gross weight
- 0.109 kg
- Customs tariff number
- 73181535
- EAN
- 4028177444379
- ETIM 9
- EC002349
- ECLASS 8.0
- 23110302
- Product description
- SV Threaded bolt, M8, L: 35 mm
- Documentation
- Instructions