Size: 45x45 mm, bar cross-section: 1354 mm², for cable connection systems up to 2500 A
- Article number:
- SV 9649360
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 1,354 mm²
- Length
- 2,400 mm
- Note
- May be cut individually to required length
- Packs of
- 4 pc(s).
- Net weight
- 127.48 kg
- Copper weight (kg per piece)
- 28.93
- Customs tariff number
- 74071000
- EAN
- 4028177401662
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 2400 mm, 45x45 mm, bar cross-section: 1354 mm²
- Documentation
- Instructions
- Safety instructions