For sliding into the Maxi-PLS busbar section at the sides.
- Article number:
- SV 9650980
- Product description
- For attaching flat copper bars and connection components to Maxi-PLS busbars. For sliding into the busbar section at the side and tightening the threaded bolts.
- Material
- Sliding block: Copper alloy
- Length
- 25 mm
- To fit busbars
- Maxi-PLS 60
- Dimensions
- Thread: M10
- Packs of
- 15 pc(s).
- Net weight
- 0.585 kg
- Gross weight
- 0.596 kg
- Customs tariff number
- 74198090
- EAN
- 4028177239722
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
- SV Sliding block, M10, L: 25 mm, for Maxi-PLS busbar, (Maxi-PLS 3200)
- Documentation
- Instructions