Sliding block for Maxi-PLS busbars

Article number: SV 9650990

For sliding into the Maxi-PLS busbar section at the sides.

Article number:
SV 9650990
Product description
For attaching flat copper bars and connection components to Maxi-PLS busbars. For sliding into the busbar section at the side and tightening the threaded bolts.
Material
Sliding block: Copper alloy
Length
35 mm
To fit busbars
Maxi-PLS 60
Dimensions
Thread: M12
Packs of
15 pc(s).
Net weight
0.78 kg
Gross weight
0.884 kg
Customs tariff number
74198090
EAN
4028177239739
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Sliding block, M12, L: 35 mm, for Maxi-PLS busbar, (Maxi-PLS 3200)
Approvals
UL + C-UL (listed)
Documentation
Instructions