Support set (stabiliser) for connector kit

Article number: SV 9660205

To support the connector kits top/bottom for air circuit-breakers (ACB).

Article number:
SV 9660205
Product description
To support the connector kits top/bottom for air circuit-breakers (ACB).
Material
Stabiliser: Fibreglass-reinforced polyester
Angle bracket: Sheet steel
Supply includes
4 plastic stabilisers
2 angle brackets
Assembly parts
Note
The angle brackets included with the supply are only suitable for use in TS enclosures
When using the support set in VX enclosures, angle bracket 9686.495 is additionally required
Packs of
1 pc(s).
Net weight
4.84 kg
Gross weight
5.12 kg
PCF per pack (cradle-to-gate)
17.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39162000
EAN
4028177709379
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Support set (stabiliser), for connection kit
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions