For covering free installation areas. Cover is prepared for a lead seal.
- Article number:
- SV 9666063
- Product description
- For covering free installation areas. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 750 mm
Height: 450 mm - Size
- Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 3 - Packs of
- 1 pc(s).
- Net weight
- 2.13 kg
- Gross weight
- 2.14 kg
- Customs tariff number
- 94039910
- EAN
- 4028177675995
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV Contact hazard protection module (ISV), 3 WU (750 mm), 3 U (450 mm)
- Documentation
- Further instructions