Mounting plate module

Article number: SV 9666140

With mounting plate. Cover is prepared for a lead seal.

Article number:
SV 9666140
Product description
Possible installation depth 105 - 140 mm. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Mounting plate: Sheet steel, zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 500 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 3
Dimensions mounting plate (W x H)
438 mm x 416 mm
Packs of
1 pc(s).
Net weight
4.29 kg
Gross weight
4.3 kg
Customs tariff number
94039910
EAN
4028177676091
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV Mounting plate module (ISV), 2 WU (500 mm), 3 U (450 mm), mounting plate WH: 438x416 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions