Cover is prepared for a lead seal.
- Article number:
- SV 9666290
- Product description
- To accommodate DIN rail mounted devices. With support rails 35 x 15 mm. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Cover: Polystyrene - Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 500 mm
Height: 300 mm - Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 2
Max. pitch units @ 18 mm: 48 - Number of support rails
- 2
- Number of cut-outs
- 4
- Packs of
- 1 pc(s).
- Net weight
- 1.51 kg
- Gross weight
- 1.52 kg
- Customs tariff number
- 85369001
- EAN
- 4028177676275
- ETIM 9
- EC000264
- ECLASS 8.0
- 27142411
- Product description
- SV DIN rail mounted device module (ISV), 2 WU (500 mm), 2 U (300 mm), 4 x 12 divider units
- Documentation
- Further instructions