Connection terminal block

Article number: SV 9666340

For connecting copper and aluminium conductors as well as laminated copper bars.

Article number:
SV 9666340
Product description
For connecting copper and aluminium conductors. For laminated copper bars or solid and stranded conductors with a pressed wire end ferrule.
Material
Duroplastic
Colour
RAL 7035
Supply includes
Assembly parts
Assembly instruction
Contact hazard protection module 9666.020 is additionally required to cover the connection terminal block.
Rated current max.
250 A
Number of poles
5-pole
Connection of round conductors
16 - 150 mm²
2 x 16 - 70 mm²
Clamping area for laminated copper bars (W x H)
17 x 21 mm
Packs of
1 pc(s).
Net weight
3.013 kg
Gross weight
3.213 kg
Customs tariff number
39211900
EAN
4028177676329
ETIM 9
EC001894
ECLASS 8.0
27400613
Product description
SV Connection terminal block (ISV), 250 A, 690 V, 5-pole, round conductor connection, 1x16-150/2x16-70 mm², clamping area BH: 17x21 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions