NH fuse-switch-disconnector module

Article number: SV 9666410

Suitable for accommodating RiLine NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.

Article number:
SV 9666410
Product description
Suitable for accommodating NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Cross member: Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Assembly instruction
When using the NH fuse-switch disconnector 2 x size 2 (9344.210/.230/.250) or 1 x size 3 (9344.310/.330/.350), the disconnector cross-member 9666.420 and contact hazard protection module 9666.060 should be used as the module unit.
Dimensions
Width: 250 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3
For size
1 x Gr. 2
To fit Model No.
9344.210
9344.230
9344.250
Packs of
1 pc(s).
Net weight
0.95 kg
Gross weight
1.082 kg
Customs tariff number
85369095
EAN
4028177676374
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV NH fuse-switch disconnector module (ISV), 1 WU (250 mm), 3 U (450 mm), for 1 x size 2
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions