For attaching busbars for N and PE Cover is prepared for a lead seal.
- Article number:
- SV 9666590
- Product description
- For attaching busbars 12 x 5/10 mm, 20 x 5/10 and 30 x 5/10 mm for N and PE. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Support rail: Sheet steel, zinc-plated - Colour
- RAL 7035
- Dimensions
- Width: 250 mm
Height: 300 mm - Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2 - To fit busbars
- 12 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.304 kg
- Gross weight
- 1.452 kg
- Customs tariff number
- 74071000
- EAN
- 4028177676480
- ETIM 9
- EC001896
- ECLASS 8.0
- 27400610
- Product description
- SV Busbar module N/PE (ISV), 1 WU (250 mm), 2 U (300 mm)
- Documentation
- Further instructions
- Safety instructions