Busbar module N/PE

Article number: SV 9666603

For attaching busbars for N and PE Cover is prepared for a lead seal.

Article number:
SV 9666603
Product description
For attaching busbars 12 x 5/10 mm, 20 x 5/10 and 30 x 5/10 mm for N and PE. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Support rail: Sheet steel, zinc-plated
Colour
RAL 7035
Dimensions
Width: 750 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 2
To fit busbars
12 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Packs of
1 pc(s).
Net weight
2.78 kg
Gross weight
2.88 kg
Customs tariff number
74071000
EAN
4028177676503
ETIM 9
EC001896
ECLASS 8.0
27400610
Product description
SV Busbar module N/PE (ISV), 3 WU (750 mm), 2 U (300 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions