Depth extension frame for NH fuse-switch disconnectors size 00

Article number: SV 9666680

For extending the depth of the contact hazard protection.

Article number:
SV 9666680
Product description
For extending the depth of the contact hazard protection cover. Allows unrestricted connection of NH fuse-switch disconnectors, size 00 (3-pole, 60 mm bar centre distance).
Material
Polystyrene
Colour
RAL 7035
Supply includes
Assembly parts
Note
NH fuse-switch disconnectors size 00 with covers and depth extension frame cannot be used in conjunction with other equipment.
Dimensions
Width: 250 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.345 kg
Customs tariff number
39269097
EAN
4028177676565
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Depth extension frame (ISV), 1 WU (250 mm), 2 U (300 mm)
Documentation
Further instructions