Bayed enclosure system VX25 Distribution enclosure

Article no.: VX 9666926

Baying systems VX as distribution enclosures, prepared for ISV installation modules

Article no.:
VX 9666926
Material
Sheet steel
Surface finish
Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Gland plates
Rear panel
Roof plate
Lock: 3 mm double-bit
Number of doors
2
Note
For 600 mm wide distribution enclosures, please use VX basic enclosures
For a base/plinth height of 200 mm, 2 packs each of plinth corner pieces, 100 mm and base/plinth trim panels, 100 mm are required
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Test specification
IEC 61 439-1/-2
Dimensions
Width: 1,100 mm
Height: 2,000 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
115.4 kg
Gross weight
126.8 kg
PCF per pack (cradle-to-gate)
384.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177929616
ETIM 9
EC000214
ECLASS 8.0
27142409
Product description
VX Distribution enclosure (ISV), WHdepth 1100x2000x600 mm, sheet steel, two-door
Approvals
Bureau Veritas
DNV-GL
Certificates
Surface finish
Declarations
Declaration of conformity UK
Documentation
Instructions
Load brochure
Protective conductor brochure
Data sheets
General technical information
Technical details