Direct connection terminal for round conductors

Article number: SV 9676.730

For the direct connection of round conductors 95 – 300 mm² (single-wire and multi-wire).

Article number:
SV 9676.730
Product description
For connecting round conductors to a busbar distributor system made from flat copper. Suitable for 10 mm bar thickness.
Material
Connection clamp: Brass, tin-plated
Busbar claw: Stainless steel
Supply includes
Assembly parts (excluding screws)
Assembly instruction
The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
Busbar claw with threaded insert M10
Number of bars per conductor
2
Connection of round conductors
95 ‐ 300 mm²
Mounting dimensions
60 mm
Packs of
1 pc(s).
Net weight
0.32 kg
Gross weight
0.327 kg
Customs tariff number
85369010
EAN
4028177625549
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Direct connection terminal, round conductor connection 95-300 mm², (Flat-PLS 60/100), excluding screw
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details