Connector kit for component adaptors

Article number: SV 9677.730

Preassembled connector kit for common brands of moulded-case circuit-breaker (MCCB). For electrical connection between the switch and the component adaptor (3-pole).

Article number:
SV 9677.730
Product description
Preassembled connector kit for common brands of moulded-case circuit-breaker (MCCB). For electrical connection between the switch and the component adaptor (3-pole).
Material
E-Cu
Supply includes
Assembly parts
To fit Model No.
9677.700
9677.705
To fit manufacturer (model)
ABB (Tmax T7 - 800 A/1000 A)
Schneider Electric (NS - 800 A/1000 A)
Packs of
1 pc(s).
Net weight
8.707 kg
Gross weight
8.707 kg
Copper weight (kg per piece)
8.707
Customs tariff number
74198090
EAN
4028177707054
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Connector kit, for component adaptor, SV 9677700/705, (ABB Tmax, Schneider NS)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information