Partial door for VX

Article number: SV 9682.169

Door may be optionally hinged on the right or left.

Article number:
SV 9682.169
Design
with viewing window
Product description
Suitable for VX enclosures instead of a door or rear panel. The partial doors may be combined with one another as required. A trim panel is required at the top and bottom in each case. Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type A.
Material
Sheet steel, 2 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Partial door
Cross member
Hinges
Lock components
Assembly parts
Note
Opening angle of partial doors max. 130°
Lock
Number of locks: 2
Dimensions
Width: 600 mm
Height: 800 mm
To fit
Width: = 600 mm
IP protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
9.32 kg
Gross weight
9.72 kg
PCF per pack (cradle-to-gate)
37 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177929180
ETIM 9
EC000747
ECLASS 8.0
27182204
Product description
VX Partial door, WH: 600x800 mm, with viewing window sheet steel
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions