For the configuration of mounting levels, depth-adjustable on a 25 mm pitch pattern.
- Article number:
- CS 9765095
- Product description
- For the configuration of mounting levels. The mounting plates are depth-adjustable on a 25 mm pitch pattern.
- Material
- Aluminium, 3 mm
- Supply includes
- Assembly parts
- Note
- For an enclosure width of 1200 mm, partial installation with one or two 600 mm wide mounting plates is possible.
- Dimensions
- Width: 699 mm
Height: 1,096 mm - To fit enclosure type
- CS basic enclosures
- To fit
- Enclosure type: CS basic enclosures
Width: = 800 mm
Height: = 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 8.888 kg
- Gross weight
- 9.408 kg
- Customs tariff number
- 94039910
- EAN
- 4028177216877
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- CS Mounting plates for CS New Basic enclosure, WH: 800x1200 mm
- Documentation
- Instructions
Mounting plate for outdoor enclosures,
W x H = 800 x 1200 mm
Angle brackets are used to screw the 3 mm aluminium
mounting plate directly on the enclosure frame's system
punchings and can be adjusted as per the 25 mm pitch
pattern using the plastic sliding pieces.
Material: Aluminium AlMg3
W x H = 800 x 1200 mm
Angle brackets are used to screw the 3 mm aluminium
mounting plate directly on the enclosure frame's system
punchings and can be adjusted as per the 25 mm pitch
pattern using the plastic sliding pieces.
Material: Aluminium AlMg3