Profile half-cylinders for handle systems

Article no.: SZ 9785042

Profile half-cylinder for lock inserts to DIN 18 252, keyed alike lock cylinders in one pack

Article no.:
SZ 9785042
Supply includes
With 3 keys for each lock insert
Length
40 mm
Installation in handle system
Comfort handle VX for profile half-cylinders
Comfort handle TS for profile half-cylinders
Comfort handle AX
Mini-comfort handle AX
Mini-comfort handle for EL 3-part for profile half-cylinders
Mini-comfort handle AE for profile half-cylinders
Ergoform-S handle Standard
Note
For corresponding Rittal handle systems only
Lock
Lock insert: Semi-cylinders as per DIN 18 252
Simultaneous locking within the same pack, no simultaneous locking for different packs.
Packs of
2 pc(s).
Net weight
0.28 kg
Gross weight
0.295 kg
Customs tariff number
83016000
EAN
4028177648494
ETIM 9
EC000743
ECLASS 8.0
27409218
Product description
CS Semi-cylinder for lock inserts, regarding to DIN 18 252, Simultaneous locking within the same pack