Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out at the bottom and integrated louvres on the rear panel and side panels for ventilation.
- Article number:
- CS 9791015
- Product description
- Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out in the bottom and integrated louvres on the rear panel and side panels for ventilation.
- Material
- Enclosure and mounting plate: Aluminium, AlMg3
Door, inner enclosure: Stainless steel 1.4301 (AISI 304) - Surface finish
- Enclosure: Powder-coated, UV-resistant pure polyester
- Colour
- RAL 7035
- Supply includes
- Double-walled outdoor enclosure, fully preconfigured
Inner enclosure with mounting plate, gland plate and security lock
Mounting bracket for enclosure internal thermostat or hygrostat
Outer enclosure with designer cover and security lock 3524 E
2 C rails on the rear panel - Dimensions
- Width: 370 mm
Height: 522 mm
Depth: 210 mm - Clearances
- Clearance width: 280 mm
Clearance height: 380 mm
Clearance depth: 145 mm - Dimensions mounting plate (W x H)
- 270 mm x 380 mm
- Inner enclosure
- Width: 300 mm
Height: 400 mm
Depth: 170 mm - Lock
- Lock version: Cam
Number of locks: 1 - IP protection category to IEC 60 529
- IP 55
- Note
- Extended delivery times.
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 8.048 kg
- Gross weight
- 8.472 kg
- Customs tariff number
- 94032080
- EAN
- 4028177193697
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- CS Wall-mounted enclosure, WHD: 370x522x210 mm, aluminum, with mounting plate, Enclosure-within-an-enclosure concept
Outdoor wall-mounted enclosure
Dual-shell outdoor aluminium enclosure for pole or wall
mounting, consists of an outdoor enclosure with louver
ventilation, security lock and a lockable interior
enclosure with mounting plate.
Interior enclosure:
Body: 1.5 mm aluminium, folded and welded from a single
piece with protection channel around the door opening.
Screwed on gland plate fitted at top (W x D = 97.5 x
65.5 mm) and bottom (W x D = 182 x 52 mm). Thermostat
mounting holder fitted at top left.
Door: 1,5 mm stainless steelt, mounted, with foamed-in sealer
and screwed on hinges, 180° opening angle, cam lock
with security lock
Mounting plate: 2 mm aluminium
Outer enclosure:
Enclosure with removable cover and security lock
design. Ventilation louvers in upper left, right and
rear sections; rows of ventilation holes in the left
and right side of the base. Screwed on gland plate at
the bottom.
Two C-rails screwed on at the rear for mounting a pole
attachment. Enclosure cover with recessed handle.
Material
Interior enclosure, outer enclosure and mounting plate:
Aluminium AlMg3
Surface:
Interior enclosure and outer enclosure: Powder-coated
in RAL 7035
Mounting plate: zinc-plated, passivated
Dimensions:
Interior enclosure: W x H x D: 300 x 400 x 170 mm
Outer enclosure: W x H x D: 370 x 522.5 x 210 mm
Protection category:
IP 55 to EN 60 529/10.91
Dual-shell outdoor aluminium enclosure for pole or wall
mounting, consists of an outdoor enclosure with louver
ventilation, security lock and a lockable interior
enclosure with mounting plate.
Interior enclosure:
Body: 1.5 mm aluminium, folded and welded from a single
piece with protection channel around the door opening.
Screwed on gland plate fitted at top (W x D = 97.5 x
65.5 mm) and bottom (W x D = 182 x 52 mm). Thermostat
mounting holder fitted at top left.
Door: 1,5 mm stainless steelt, mounted, with foamed-in sealer
and screwed on hinges, 180° opening angle, cam lock
with security lock
Mounting plate: 2 mm aluminium
Outer enclosure:
Enclosure with removable cover and security lock
design. Ventilation louvers in upper left, right and
rear sections; rows of ventilation holes in the left
and right side of the base. Screwed on gland plate at
the bottom.
Two C-rails screwed on at the rear for mounting a pole
attachment. Enclosure cover with recessed handle.
Material
Interior enclosure, outer enclosure and mounting plate:
Aluminium AlMg3
Surface:
Interior enclosure and outer enclosure: Powder-coated
in RAL 7035
Mounting plate: zinc-plated, passivated
Dimensions:
Interior enclosure: W x H x D: 300 x 400 x 170 mm
Outer enclosure: W x H x D: 370 x 522.5 x 210 mm
Protection category:
IP 55 to EN 60 529/10.91