- Article number:
- GA 9113.700
- Product description
- For universal interior installation, with mounting holes.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Dimensions mounting plate (W x H)
- 245 mm x 142 mm
- To fit
- Enclosure type: GA
Width: = 260 mm
Height: = 160 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 0.774 kg
- PCF/PU (Cradle-to-Gate)
- 2.9 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177154339
- ETIM 7.0
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
GA Mounting plate, WH: 245x142 mm