This item will be discontinued on: Jan 31, 2019
This item is being replaced by:
2092200
Captive nuts
Article number: EL 2092.300
M5/M6, for the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19").
- Article number:
- EL 2092.300
- Design
- without contact
- Product description
- For the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19"). For use with metal thickness from 0.8 – 2.5 mm. Optionally with or without contact of the installed equipment to the 482.6 mm (19") section/enclosure.
- Dimensions
- Thread: M6
- For material thicknesses
- 1.2 ‐ 1.5 mm
- Packs of
- 50 pc(s).
- Weight/pack
- 0.2 kg
- Customs tariff number
- 73181692
- EAN
- 4028177187382
- ETIM 7.0
- EC002358
- ECLASS 8.0
- 23110815
- Product description
- EL Captive nuts, M6, Without contact, For metal thickness: 1,2-1,5 mm