Conductor connection clamp

Article number: SV 3455.500

For connecting round conductors and laminated copper bars.

Article number:
SV 3455.500
Product description
For connecting round conductors and laminated copper bars.
Material
Sheet steel
Surface finish
Zinc-plated, passivated
Colour
Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
Note
Wire end ferrules should be used with fine wire conductors
Connection for round conductor cross-sections
1 ‐ 4 mm²
For bar thickness
10 mm
Packs of
15 pc(s).
Weight/pack
0.285 kg
PCF/PU (Cradle-to-Gate)
1.1 kg CO2 eq (Cat B)
Note on the PCF class
Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
Customs tariff number
85369010
EAN
4028177042735
ETIM 8
EC000001
ETIM 7.0
EC000001
ECLASS 8.0
27141146
Product description
SV Conductor connection clamp, 1-4 mm², for bar thickness 10 mm
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
SV conductor connection clamps
for E-CU busbars and Rittal PLS.
For bar thickness: 10 mm
Connection of round conductors: 1 - 4 mm2
Wire end ferrules should be used with
fine wire conductors
Tightening torque
Conductor connection clamp: 2 Nm
Material: sheet steel, zinc plated, passivated