HD side panels for HD system enclosure

Article number: HD 4000.185

Side panels with exterior blue silicone seal. Screw fastening points are located inside the sealing zone.

Article number:
HD 4000.185
Material
Stainless steel 1.4301 (AISI 304), 2.0 mm
Supply includes
With assembly parts for screw-fastening from the inside
Note
Depending on the fitted side panel, the overall width of the enclosure is increased by 25 mm
To fit
Height: = 1,800 mm
Depth: = 500 mm
Packs of
2 pc(s).
Weight/pack
39 kg
Customs tariff number
94039910
EAN
4028177693616
ETIM 8
EC002524
ETIM 7.0
EC002524
ECLASS 8.0
27182101
Data sheets
Technical system catalogue