Support rail 75 x 20 mm for VX, TS, VX SE

Article number: TS 4398.500

For heavy installed equipment such as base isolators or transformers.

Article number:
TS 4398.500
Design
unslotted
Product description
For heavy installed equipment such as base isolators or transformers.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
On the inner mounting level of the VX enclosure section
On the vertical TS enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility, height-offset, via TS punched rail 25 x 38 mm
On the horizontal TS enclosure section: in the width, in the depth
On the VX SE enclosure section in the width (bottom and top) or in the depth (bottom and top) via snap-on nuts 8800.808.
To fit
Enclosure type: VX
TS
VX SE
Width: = 800 mm
Depth: = 800 mm
Packs of
4 pc(s).
Weight/pack
9.636 kg
Customs tariff number
73269098
EAN
4028177522794
ETIM 7.0
EC001285
ECLASS 8.0
27189261
Product description
TS Support rail, for VX, TS, VX SE, for W/D: 800 mm, unslotted