Network racks TE 7000

Model No. 7000.410

  Product Lifecycle  
Expired
  • Network racks TE 7000

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2016
    This item is being replaced by 7888410
    Network rack TE 8000
     

    Close
    Product details

    TE 7000 IT enclosure, prepared for the individual interior installation.

    + Product description

    Benefits: No frame structure
    Optimum accessibility
    Readily dismantled and therefore easily installed
    Material: Sheet steel
    Glazed door: Single-pane safety glass, 4 mm
    Surface finish: Mounting frame: Dipcoat-primed
    Enclosure panels: Powder-coated
    Colour: RAL 7035
    Supply includes: Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
    Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E
    Sheet steel door at the rear, including 130° hinge, security lock 3524 E
    Side panels, lockable, including security lock 3524 E
    Base frame with maximum cut-out (for optional population with module plates)
    Roof plate including brush strip for cable entry and concealed cut-out for optional fan.
    Levelling feet, M10 (supplied loose)
    Spacers, 20 mm (supplied loose) to raise the roof
    Dimensions: Width: 600 mm
    Height: 600 mm
    Depth: 800 mm
    Units: 11 U
    Distance between levels as delivered: 495 mm
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 49,5 kg
    EAN: 4028177460546
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207
    Product description: TE Network enclosure TE 7000, WHD:: 600x600x800 mm, With glazed door

    + Downloads / CAD

    Documentation:

    + Add accessories

    + Tender texts

    TE 7000 network enclosure, 11 U, W x D 600 x 800 mm
    TE 7000 network enclosure
    Screw-fastened, dismountable enclosure design based on
    self-supporting 482.6 mm (19.) mounting angles, which
    simultaneously form the enclosure frame.
    Modular roof and base frames that can be connected
    together using 482.6 mm (19.) mounting frames to form a
    supporting enclosure frame. Quick-release, lockable
    side panels, including 3524 E security lock.
    Front glazed door, with 4 mm safety glass, rear steel
    sheet door. Both include 2-point locking rod, recessed
    handle, 3524 E security lock, can be exchanged for
    Ergoform S-handle for integrating a semi-cylinder if
    required. Door catch position can also be changed; 130°
    door opening angle.
    Roof plate with integrated brush strip; ready to
    connect up fan-and-filter unit including thermostat
    control is an optional upgrade.
    Two depth adjustable 482.6 mm (19.) mounting frames
    with integrated 25 mm system punching are used for the
    internal assembly. The 19. mounting frame is infinitely
    selectable.
    200 kg maximum load capability per mounting level, max.
    400 kg for each rack.
    The enclosure system is a bayed system. A base/plinth
    can be fitted as an option.
    Supply includes: Enclosure including levelling feet and
    spacer bolts for raising the roof.
    Material: Sheet steel
    Dimensions: WxHxD: 600 x 600 x 800 mm
    Installation clearance height: 11 U
    Protection category: IP 20

     Network racks TE 7000

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close