Cable management

  • Cable entry for base openings
    Cable entry for base openings

    Individual gland plates of the enclosure systems TS, SE, CM and the TP top console may be replaced with cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

    More

  • Gland plates
    Gland plates

    For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For cable glands in the versions metric or PG. For 482.6 mm (19") wall-mounted distributors in the EL series, the solid gland plate may be exchanged for a gland plate with brush strips.

    More

  • Cable gland
    Cable gland

    Pre-assembled connectors may be inserted into the enclosure or cabinet in various ways: Sealing frame, stepped collar, or connector / cable glands.

    More

  • Cable routing and clamping
    Cable routing and clamping

    Cable ducts for the mounting plate or specifically adapted to the vertical TS 8 section, mounting angles, C-sections for targeted cable clamping, routing and strain relief. Cable routes, cable shunting rings, shunting rings, cable attachments for system-compatible cable routing.

    More

  • Cable routing 19"
    Cable routing 19"

    Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

    More

+
[X] Close

Required