Blue e+ S wall-mounted cooling unit 0.3 kW – 1 kW

Article no.: SK 3479800

Blue e+ S cooling units with tried-and-tested Blue e+ technology are the world's most energy-efficient cooling units. This means they reduce the carbon footprint of your machines and systems. Available in a brand new design with a host of smart functions.

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article no.:
SK 3479800
Design
wall-mounted
Benefits
Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
Multi-voltage capabilities and country-specific approvals support global usability
Smart, simple monitoring via IoT interface
User-friendly operation with the Rittal Scan & Service app
Material
Sheet steel
General colour
RAL 7035
Colour
Enclosure: RAL 7035
Louvred grille: RAL 7012
Supply includes
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Integral electric condensate evaporation
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.5 kW
Cooling output L35 L35/60 Hz: 0.5 kW
Cooling output L35 L50/50 Hz: 0.23 kW
Cooling output L35 L50/60 Hz: 0.23 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
Note
Please observe the mounting instructions.
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Only suitable for use in semi-outdoor areas (see instructions for description)
Note on Model No.
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V)
Rated power input
0.36 kW
Air throughput (unimpeded air flow)
External circuit: 366.6 m³/h
Internal circuit: 366.6 l/min
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.92
Refrigeration factor L35 L35 (EER) 60 Hz: 1.92
Design
wall-mounted
Dimensions
Width: 300 mm
Height: 570 mm
Depth: 199 mm
Required mounting cut-out
Cut-out width: 280 mm
Cut-out height: 550 mm
Protection category to IEC 60 529
Internal circuit IP 55
Protection category NEMA
UL Type 1
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-1234yf
Quantity: 0.17 kg
Refrigerant quantity in compression system: 0.1 kg
Refrigerant quantity in heat pipe system: 0.07 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.26 kW
Power consumption L35 L35/60 Hz: 0.26 kW
Power consumption L35 L50/50 Hz: 0.3 kW
Power consumption L35 L50/60 Hz: 0.3 kW
Permissible operating pressure (p. max.)
32 bar
Packs of
1 pc(s).
Net weight
12.84 kg
Gross weight
14.5 kg
PCF per pack (cradle-to-gate)
68.85 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84158200
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Blue e+ S cooling unit, wall-mounted, 0.5 kW, 110-240 V, 1~, 50-60 Hz, sheet steel, WxHxD: 300 x 570 x 199 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Documentation
Further instructions
Data sheets
Safety data sheet refrigerant
Technical system catalogue
Software
Licence condition
Updater