- Article no.:
- DK 7561500
- Product description
- To cover the trim panel in the base/plinth component. The mounting frame slides into position behind the filter mat in the base/plinth trim panel. Filter class G3 to DIN EN 779.
- Supply includes
- Mounting frame
- To fit
- Width: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.3 kg
- Customs tariff number
- 56039390
- EAN
- 4028177221284
- ECLASS 8.0
- 27189272
- Product description
-
DK Filter mat, for base/plinth component, vented, for base/plinth component, vented with designer cover, To cover the trim panel in the base/plinth component, for width: 600 mm