Application Sample

Control and protection cabinet

Pre-configured solution for energy storage containers with high-efficiency cooling technology to help reduce your carbon footprint. The flexible modular concept permits simple adaptation to your specific requirements. The racks can be fitted with an individual choice of rails and component shelves and are thus suitable for use with different battery types.

The containers are offered in various sizes:

  • 40 ft 3 x 3 container (rack depth 800 mm)
  • 40 ft ISO HC container (rack depth 600 mm)
  • 20 ft 3 x 3 container (rack depth 800 mm)
  • 20 ft ISO HC container (rack depth 600 mm)
  • 3 x 3 x 3 container (rack depth 800 mm)
  • 10 ft ISO HC container (rack depth 600 mm)

All containers are equipped with efficient Blue e+ cooling technology. By varying the number of individual cooling units, you can match the cooling output to the demands of a particular application. And thanks to the integrated heatpipes, the cooling units also use less energy to supply the required cooling output.

The Industry Standard Project is provided together with Rittal drawings and a CFD analysis.

Name: Control and protection cabinet

Ecosystem: Power grids

Application area: Substations

Key facts: Preconfigured solution for control and protection cabinets, developed specifically for controlling and protecting substation operations.

  • Preconfigured solution for the construction of a control & protection cabinet with relays for controlling and protecting operations in substations. The project comprises protection and control relays for monitoring, for controlling circuit-breakers to detect malfunctions, for measuring and recording electrical parameters and for initiating measures based on predefined settings. It is based on the Rittal VX enclosure system with a glazed door and swing frame for mounting 19" equipment.

  • You will receive an Eplan project including the single line diagram and digital twin. This application sample can be adapted quickly and conveniently to your requirements – it offers the ideal starting point for your project and saves valuable time during the engineering phase. Because it uses standard products, assembly is also significantly faster. The VX enclosure system is bayable, meaning that your project can easily be extended. The swing frame guarantees mounting of 19" equipment up to 3,500 N which is readily accessible from the front and rear.

Your benefits

  • Bespoke solutions based on a pre-planned configuration can be delivered in record time

  • Fast, reliable delivery of all system components

  • Readily extendible

Downloads